Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 3GT NT40 SPB - Keyless High Torque Timing Pulleys - 3GT Type
Bill of material
SATP-3GT-NT40-BW090-SPB-O-8-HA
PN
Part No.
SATP-3GT-NT40-BW090-SPB-O-8-HA
NT
No. of Teeth
40
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Diameter d
mm
STP
Surface Treatment
PD
P.D.
38.20 mm
OD
O.D.
37.44 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models