Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 8YU NT28 SC - High Torque Clamping Timing Pulleys - 8YU Type
Bill of material
SATP-8YU-NT28-BW150-SC-15-HA
PN
Part No.
SATP-8YU-NT28-BW150-SC-15-HA
ST
Surface Treatment
NT
No. of Teeth
28
TC
Type and Width Code
DD
Shaft Hole Diameter
mm
PD
Pitch Diameter
71.30 mm
OD
Outer Diameter
69.93 mm
K
Keyway
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models