Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S8M NT48 SPAS - Keyless High Torque Timing Pulleys - S8M Type
Bill of material
SATP-S8M-NT48-BW250-SPAS-I-20-HA
PN
Part No.
SATP-S8M-NT48-BW250-SPAS-I-20-HA
ST
Surface Treatment
NT
No. of Teeth
48
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Dia. d (1mm Increment)
mm
PD
P.D.
122.23 mm
OD
O.D.
120.86 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model