Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for FSGA - SA-NIP N019 G1/4-IG DN820
Bill of material
SCHMALZ 10.01.06.01960 SA-NIP N019 G1/4-IG DN820
NAME
Name
10_01_06_01960
NNCUSTOM
SA-NIP N019 G1/4-IG DN820
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N019 G1/4-IG DN820
LINACUSTOM
SA-NIP N019 G1/4-IG DN820
ARTNR
Order number
10.01.06.01960
C124
dn
8.2 mm
C121
D
20 mm
C120
D2
13.5 mm
C132
G1
G1/4"-IG
C111
L
15 mm
C109
L1
38 mm
C110
L2
19 mm
C617
L3
4 mm
C133
LG1
12 mm
C140
SW1
21 mm
C142
SW2
8 mm
C191
Nippel
N 019
C613
Material
Aluminium
C575
Weight
17.8 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models