Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for PFYN/PFG - SA-NIP G1/8-AG DN200
Bill of material
SCHMALZ 10.01.01.10929 SA-NIP G1/8-AG DN200
NAME
Name
10_01_01_10929
NNCUSTOM
SA-NIP G1/8-AG DN200
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP G1/8-AG DN200
LINACUSTOM
SA-NIP G1/8-AG DN200
ARTNR
Order number
10.01.01.10929
C121
D
6 mm
C124
dn
2 mm
C132
G1
G1/8"-AG
C109
L1
21 mm
C110
L2
9 mm
C617
L3
1 mm
C133
LG1
11 mm
C142
SW2
2.5 mm
C613
Material
Aluminium
C575
Weight
6.9 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir