Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for PFYN/PFG - SA-NIP N002 M3-AG DN70
Bill of material
SCHMALZ 10.01.01.00314 SA-NIP N002 M3-AG DN70
NAME
Name
10_01_01_00314
NNCUSTOM
SA-NIP N002 M3-AG DN70
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N002 M3-AG DN70
LINACUSTOM
SA-NIP N002 M3-AG DN70
ARTNR
Order number
10.01.01.00314
C121
D
1.5 mm
C124
dn
0.7 mm
C132
G1
M3-AG
C111
L
2 mm
C109
L1
6.5 mm
C110
L2
1.5 mm
C133
LG1
3 mm
C140
SW1
5 mm
C191
Nippel
N 002
C613
Material
Aluminium
C575
Weight
1 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型