Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for PFYN/PFG - SA-NIP N003 M3-AG DN100
Bill of material
SCHMALZ 10.01.01.00316 SA-NIP N003 M3-AG DN100
NAME
Name
10_01_01_00316
NNCUSTOM
SA-NIP N003 M3-AG DN100
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N003 M3-AG DN100
LINACUSTOM
SA-NIP N003 M3-AG DN100
ARTNR
Order number
10.01.01.00316
C121
D
3.2 mm
C124
dn
1 mm
C120
D2
2 mm
C132
G1
M3-AG
C111
L
2 mm
C109
L1
7.5 mm
C110
L2
1.5 mm
C617
L3
1 mm
C133
LG1
3 mm
C140
SW1
5 mm
C191
Nippel
N 003
C613
Material
Aluminium
C575
Weight
0.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models