Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for SGON - SA-NIP N022 G1/8-IG DN350
Bill of material
SCHMALZ 10.01.05.00123 SA-NIP N022 G1/8-IG DN350
NAME
Name
10_01_05_00123
NNCUSTOM
SA-NIP N022 G1/8-IG DN350
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N022 G1/8-IG DN350
LINACUSTOM
SA-NIP N022 G1/8-IG DN350
ARTNR
Order number
10.01.05.00123
C124
dn
3.5 mm
C121
D
7.5 mm
C120
D2
6 mm
C132
G1
G1/8"-IG
C111
L
13 mm
C109
L1
18.5 mm
C110
L2
2 mm
C617
L3
2.5 mm
C133
LG1
8 mm
C140
SW1
14 mm
C191
Nippel
N 022
C613
Material
Aluminium
C575
Weight
4.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models