Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for SHFN - SA-NIP N009 G1/4-IG DN440
Bill of material
SCHMALZ 10.01.01.12192 SA-NIP N009 G1/4-IG DN440
NAME
Name
10_01_01_12192
NNCUSTOM
SA-NIP N009 G1/4-IG DN440
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N009 G1/4-IG DN440
LINACUSTOM
SA-NIP N009 G1/4-IG DN440
ARTNR
Order number
10.01.01.12192
C124
dn
4.4 mm
C132
G1
G1/4"-IG
C111
L
19.3 mm
C109
L1
29.3 mm
C110
L2
10 mm
C133
LG1
12 mm
C140
SW1
17 mm
C135
G2
M10-AG
C191
Nippel
N 009
C613
Material
Aluminium
C575
Weight
9.9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models