Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SHF - SHF 160 NK-45 G1/2-IG
Bill of material
SCHMALZ 10.01.01.12025 SHF 160 NK-45 G1/2-IG
NAME
Name
10_01_01_12025
NNCUSTOM
SHF 160 NK-45 G1/2-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SHF 160 NK-45 G1/2-IG
LINACUSTOM
SHF 160 NK-45 G1/2-IG
ARTNR
Order number
10.01.01.12025
C126
d2
120 mm
C146
d3
103 mm
C1688
Dmax(S)
168 mm
C614
Ds
160 mm
C132
G1
G1/2"-IG
C135
G2
G1/4"-IG
C117
H
26 mm
C110
L2
41.35 mm
C133
LG1
14 mm
C136
LG2
12.8 mm
C171
Z
6 mm
C556
Saugkraft
1025 N
C1369
Saugkraft d2
580 N
C683
Volumen
116.8 cmł
C462
Werkstückradius (min) (konvex)
500 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
160
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
45 °Sh
C575
Weight
577 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models