Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPK - SPK 160 MOS EPDM-15 G1/2-IG
Bill of material
SCHMALZ 10.01.01.12063 SPK 160 MOS EPDM-15 G1/2-IG
NAME
Name
10_01_01_12063
NNCUSTOM
SPK 160 MOS EPDM-15 G1/2-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPK 160 MOS EPDM-15 G1/2-IG
LINACUSTOM
SPK 160 MOS EPDM-15 G1/2-IG
ARTNR
Order number
10.01.01.12063
C146
d3
148 mm
C1688
Dmax(S)
179 mm
C614
Ds
159 mm
C132
G1
G1/2"-IG
C135
G2
G1/4"-IG
C117
H
25.5 mm
C110
L2
36.5 mm
C133
LG1
14.5 mm
C136
LG2
14.5 mm
C171
Z
6 mm
C556
Saugkraft
1060 N
C683
Volumen
129 cmł
C462
Werkstückradius (min) (konvex)
1000 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
160
C445
Werkstoffhärte
15 °Sh
C575
Weight
940 g
C1432
Faltenanzahl
0
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir