Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPK - SPK 55 MOS EPDM-15 G1/4-IG
Bill of material
SCHMALZ 10.01.01.12060 SPK 55 MOS EPDM-15 G1/4-IG
NAME
Name
10_01_01_12060
NNCUSTOM
SPK 55 MOS EPDM-15 G1/4-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPK 55 MOS EPDM-15 G1/4-IG
LINACUSTOM
SPK 55 MOS EPDM-15 G1/4-IG
ARTNR
Order number
10.01.01.12060
C1688
Dmax(S)
70 mm
C614
Ds
55 mm
C132
G1
G1/4"-IG
C117
H
22 mm
C133
LG1
11.5 mm
C171
Z
4 mm
C556
Saugkraft
121 N
C683
Volumen
11.7 cmł
C462
Werkstückradius (min) (konvex)
250 mm
C455
Schlauchinnendurchmesser (empf.)
9 mm
C946
Baugröße
55
C445
Werkstoffhärte
15 °Sh
C575
Weight
115 g
C1432
Faltenanzahl
0
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели