Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPK - SPK 80 MOS EPDM-15 G1/4-IG
Bill of material
SCHMALZ 10.01.01.12061 SPK 80 MOS EPDM-15 G1/4-IG
NAME
Name
10_01_01_12061
NNCUSTOM
SPK 80 MOS EPDM-15 G1/4-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPK 80 MOS EPDM-15 G1/4-IG
LINACUSTOM
SPK 80 MOS EPDM-15 G1/4-IG
ARTNR
Order number
10.01.01.12061
C146
d3
66.8 mm
C1688
Dmax(S)
95.2 mm
C614
Ds
80 mm
C132
G1
G1/4"-IG
C135
G2
G1/4"-IG
C117
H
22 mm
C110
L2
22 mm
C133
LG1
11.5 mm
C136
LG2
11.5 mm
C171
Z
4 mm
C556
Saugkraft
256 N
C683
Volumen
21.3 cmł
C462
Werkstückradius (min) (konvex)
400 mm
C455
Schlauchinnendurchmesser (empf.)
9 mm
C946
Baugröße
80
C445
Werkstoffhärte
15 °Sh
C575
Weight
227 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models