Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPU - SPU 400 NBR-55 G1/2-IG
Bill of material
SCHMALZ 10.01.01.01138 SPU 400 NBR-55 G1/2-IG
NAME
Name
10_01_01_01138
NNCUSTOM
SPU 400 NBR-55 G1/2-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPU 400 NBR-55 G1/2-IG
LINACUSTOM
SPU 400 NBR-55 G1/2-IG
ARTNR
Order number
10.01.01.01138
C126
d2
349 mm
C146
d3
315 mm
C1688
Dmax(S)
430 mm
C614
Ds
400 mm
C132
G1
G1/2"-IG
C135
G2
G1/2"-IG
C117
H
28.5 mm
C115
H1
29 mm
C110
L2
86 mm
C133
LG1
15.5 mm
C136
LG2
17 mm
C171
Z
6 mm
C556
Saugkraft
6780 N
C1369
Saugkraft d2
5870 N
C683
Volumen
890 cmł
C462
Werkstückradius (min) (konvex)
6500 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
400
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
3900 g
C1432
Faltenanzahl
0
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model