Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SAULF, SAWLF - Miniature Slide Guides with Lubrication Unit/Interchangeable, Small Clearance Standard L Configurable Rail
Bill of material
SAULF16-151
PN
Part No.
HW1
Assembly Height - Rail Width
H
Assembly Height
mm
MAT
Material
440C Stainless Steel or Equivalent
HARD
Hardness
56 ~ 60HRC
OT
Allowable Temperature (deg Celsius)
-20 ~ 80
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H1
mm
W1
mm
DGH
d x G x h
N
mm
P
mm
MR
Rail Mass
kg/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models