Catalog navigation
CAD model selection
Selectable products: 127
HELP_VARIABLE
Company
Ketten Fuchs
Description
SB-Einfach-Kettenrad - ¾ x 7/16“, aus Stahl, für Rollenkette nach DIN 8187 - ISO 606
Bill of material
SB Einfachkettenrad fuer Rollenkette nach DIN 8187/ ISO 606, 3/4 x 7/16, Z = 19, Bohrung 25 H7 KETTEN FUCHS Product no. 321400019SB25
CNSORDERNO
order number
Z
Number of Teeth
mm
DE
Head circular diameter
mm
DP
Circle diameter
mm
DM
Hub outside diameter
mm
D1
Bore diameter H7
mm
A
Hub length
mm
K
Groove width H9
mm
T2
Groove height
mm
M
Thread
mm
B1
Tooth width
11.1 mm
C
Radius width
2.0 mm
R3
Tooth radius
19 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models