Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SBMA, SBMAA - Manifold Blocks - Pneumatic - 10x15 - Pitch Fixed
Bill of material
SBMANA3-S3-G3-K3
PN
Part No.
MAT
Material
Aluminum Alloy
ST
Surface Treatment
MOP
Max Operating Pressure
1MPa Approximately 10kgf/cm**2 or less
MH
Mounting Hole Selection
NO
No.
S
S (M (Coarse)) Selection
G
G (M (Coarse)) Selection
K
K (M (Coarse)) Selection
P
P Pitch
15 mm
N
PT
PT (No. of Ports)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models