Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SBPFL201_207-TR - TR housed bearings, rhombus insert ball bearings, stamped type
Bill of material
SBPFL201-TR
CODE
code
SBPFL...-TR
TYPE
Types of
Rhombus Outer Spherical Ball Bearings
MAT1
Material of bearing seat
High quality carbon structural steel
MAT2
Bearing material
GCr15
MOD
model
DD
d
12 mm
H
81 mm
J
63.5 mm
A2
7 mm
L
59 mm
N
7.5 mm
TT
t
2.0 mm
S
6.0 mm
B
22 mm
BOLT
Bolt
M6 mm
TIG
Tightening torque
3~6 N·m
CR
Dynamic (Cr) rated load
9550 N
COR
Static (Cor) rated load
4780 N
WEI
weight
0.18 Kg
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models