Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
SBSW134 - All the screw
Bill of material
SBSW134-1605-S50-2P-CM-LOS-M-1M-OL-B20
MODEL
Model
PW
Products wide
134
K
Dangerous speed (K)
★ 3000 rpm
X
Maximum line speed
★ 250 mm/s
SS
Screw specification
AC
Accuracy class
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
NOS
Number of slider
MD
Motor direction
PSP
Photoelectric switch position
MB
Motor brand
BRAKE
Brake
MP
Motor power
IOL
Inside and outside lock
L
300 mm
A
0 mm
B
85 mm
N
4 mm
E
4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models