Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
SBSW45 - All the screw
Bill of material
SBSW45-1205-S50-1P-CM-LOS-M-4M-IL-B20
MODEL
Model
PW
Products wide
45
WEIGHT
Weight
1.7 kg
K
Dangerous speed (K)
★ 3000 rpm
X
Maximum line speed
★ 250 mm/s
SS
Screw specification
AC
Accuracy class
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
NOS
Number of slider
MD
Motor direction
PSP
Photoelectric switch position
MB
Motor brand
MP
Motor power
BRAKE
Brake
IOL
Inside and outside lock
L
216 mm
A
4 mm
B
40 mm
N
5
E
5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Smooth Tech
    SBSW65 - All the screw
    Smooth Tech
    SBSW134 - All the screw
    Smooth Tech
    SBSW100 - All the screw
    Smooth Tech
    SBW80 - Screw drive
    Smooth Tech
    SBSW202 - All the screw
    Smooth Tech
    SBW134 - Screw drive
    Smooth Tech
    SK50
    AirTAC
    HRQ - Rotary table cylinder(big)
    SMC Corporation
    MGPM-Z/MGPL-Z/MGPA-Z - Compact Guide Cylinder/Standard type
    Smooth Tech
    SK60D
Previews
3D
Dimension
2D
Download CAD models