Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
SBW202 - Screw drive
Bill of material
SBW202-2505-S50-4P-CM-ROS-M-1M-OL-B20
MODEL
Model
SB : Half a screw
PW
Products wide
202
WEIGHT
Welght
23.8 kg
K
k
★ 3000 rpm
X
x
★ 250 mm/s
SS
Screw specification
AC
Accuracy class
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
NOS
Number of slider
4P : 4 sliders
MD
Motor direction
PSP
Photoelectric switch position
MB
Motor brand
MP
Motor power
1M : 750W
BRAKE
Brake
IOL
Inside and outside lock
L
448 mm
A
1 mm
B
135 mm
N
6 mm
E
6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Smooth Tech
    SBW178 - Screw drive
    Smooth Tech
    SBW134 - Screw drive
    Smooth Tech
    SBSW202 - All the screw
    Smooth Tech
    STH8 - Ball Screw Drive
    Smooth Tech
    SBW100 - Screw drive
    Smooth Tech
    SBSW178 - All the screw
    Smooth Tech
    STW202 - Belt
    Smooth Tech
    STW134 - Belt
    Smooth Tech
    SK86D
    Smooth Tech
    STSW134 - Belt
    Smooth Tech
    STH12 - Ball Screw Drive
    Smooth Tech
    COZE50 - Electric cylinder
    Smooth Tech
    SK60D
    Smooth Tech
    STH5 - Ball Screw Drive
Previews
3D
Dimension
2D
Download CAD models