Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
RCM
Description
SC 150 - ISO 11901 Standard
Bill of material
SC150-038-D-N
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diameter
32.0 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
FIS
Fixing
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm3
S
Surface
1.13 mm
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Danly
    RLS Series - Gas Springs
    Berger Tools
    S 500 - ISO forces, reduced height
    RCM
    RV 170 - Minimum height, maximum force
    Berger Tools
    RV 170 - Miniature height, maximum force
    RCM
    BBE - Headed bronze coated guide bush BRONZOCELL
    RCM
    CTE - Demountable guide pillar
Previews
3D
Dimension
2D
Download CAD models