Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
SC-1714 - Adjustable Rod Draw Latch w/Keeper Plate
Bill of material
SC-1714
PN
Part No.
SC-1714
AMERSID
Americas ID
1077484
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Latch Handle Width
1.56 Inch
B
B Latch Body Width
4.45 Inch
C
C Latch Height
1.25 Inch
D
D Keeper Mounting Hole Location
0.44 Inch
E
E Keeper Mounting Hole Diameter
0.265 Inch
F
F Mounting Hole Location
0.75 Inch
H
H Keeper Width or Hook Small Length
1.21 Inch
J
J Keeper Height or Hook Length
0.75 Inch
M
M Latch Body Width
1.21 Inch
WORKINGSTRENGTH
Working Strength Lbs
200
ULTIMATLOADLBS
Ultimate Load Lbs
400
ADJUSTMENT
Adjustment
1.31 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models