Catalog navigation
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
Berger Tools
Description
SC 500 - ISO 11901 Standard
Bill of material
SC500-050N
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diameter
45 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm³
S
Surface
3.14 cm²
W
Weight
Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Veith
    SC 500 - ISO 11901 Standard
    Berger Tools
    FC - Fixing
    RCM
    FCA - Fixing
    Special Springs
    SC 500 - ISO 11901 Standard
    RCM
    SC 500 - ISO 11901 Standard
    Special Springs
    RV 500 - Minimum height, maximum force
    HEB
    round cylinder up to 100 bar - Z100
    Hainzl
    Serie 60 - Hydraulic cylinder according to ISO6022
Previews
3D
Dimension
2D
Download CAD models