Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Berger Tools
Description
SC 750 - ISO 11901 Standard
Bill of material
SC750-113N
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
50 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm³
S
Surface
4.91 cm²
W
Weight
Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FIBRO
    206.71. - Ball cage with circlip groove, Brass
    Special Springs
    SC 500 - ISO 11901 Standard
    FIBRO
    2021.58. - Demountable guide pillar, conical, with cage retainer, DIN 9825/ISO 9182-4/AFNOR
    Special Springs
    SC 750 - ISO 11901 Standard
    BLCH
    SC SCD SCJ - SC SCD SCJ Cylinder
    Gühring
    1430 - DIN8090~ CARB. REAMER
    Gühring
    412 - DIN 206 HAND REAMER
    Gühring
    1038 - WN 1039 MACH-REAMER HR500
    Reid Supply
    GU-1000 - Coupling Sleeves - Gear Grip
Previews
3D
Dimension
2D
Download CAD models