Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
HellermannTyton
Description
SC-FM Fixed Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30309
IDNR
Identification
DESCRIPTION14
Short Description
Metallic fitting, fixed thread
MANUFACTURE19
Manufacturer type description
MATERIAL
Material
Nickel plated brass (NPB)
FARBE
Color
Metal (ML)
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
NENNMASS
Nominal diameter
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating temperature
-100 °C to +300 °C
KLEINSTERI134
Internal diameter min.
mm
URL1
Deeplink
Deeplink(de)
L
Thread
M
Thread length
mm
N
Minimum bore size
mm
O
Length
mm
P
SW main body
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models