Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS
Description
SC2 - Selfdrilling fastener for wood on metal
Bill of material
SFS SC2/21-PH2-4,2X30 Selfdrilling fastener for wood on metal
CNSORDERNO
Description
TYP
Type
SC2
KOPF
Head shape
Countersunk head
TEXT1
Text Line 1 (Product)
Selfdrilling fastener for wood on metal
TEXT2
Text Line 2 (Product)
Carbon steel
KL
Clamping range
VD
Drilling capacity
2mm
MAT
Material
Carbon steel
L
Length
mm
D1
Head diameter
8.0 mm
D2
Diameter
4.2 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models