Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
SC5 - Selfdrilling fastener for wood on metal
Bill of material
SFS 361183 Selfdrilling fastener for wood on metal
CNSORDERNO
Description
SC5/31-DS12-5,5X45
ARTNR
Order number
361183
TYP
Type
SC5
KOPF
Head shape
Countersunk head
TEXT1
Text Line 1 (Product)
Selfdrilling fastener for wood on metal
TEXT2
Text Line 2 (Product)
Carbon steel
KL
Clamping range
31mm
VD
Drilling capacity
5mm
MAT
Material
Carbon steel
L
Length
45.5 mm
D1
Head diameter
12.4 mm
D2
Diameter
5.5 mm
GW
Mass
6.100 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models