Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SCA01
Bill of material
SCA01-D50-d6
CODE
SCA01
LX1
AA
LX2
AA1
CZ1
CZ11
CZ2
PA6
YS
YS1
D
mm
DD
d
mm
L
25 mm
E
8 mm
P
25 mm
H1
h1
16 mm
D1
20 mm
M
5 mm
CKZL
0.036 kg/pcs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models