Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Mungo Befestigungstechnik
Description
Scaffold Screw MGV - Scaffold Screw MGV
Bill of material
Mungo MGV Scaffold Screw 12x270 1131227
ARTNR
Article code
LODLEVEL
LOD Level
BN
article description
HS
Manufacturer
Mungo Befestigungstechnik AG
M
Material
Steel
OF
Surface
Zinc plated
UG
Underground
DNOM
PlugØ
10 mm
GEW
Thread/Screw Ø
12
TFIX
Usable length / variable setting depth
mm
DS
Shank Ø
12 mm
LS
Length
mm
DW
Hole -Ø
25 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models