Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
CHANTO AIR HYDRAULICS
Description
SCD - Shock absorber
Bill of material
SCD20X30-1
SERIES
Series
ED
External diameter
mm
STROKE
Stroke
mm
POS
mm
Enter value for POS
mm
cm
inch
ft
SPEED
Speed
AF
Accessories form
ACCESSORY
Accessory
THREAD
M20x1.5 mm
A
mm
B
mm
C
17.8 mm
D
5 mm
E
16 mm
F
mm
G
26 mm
H
8 mm
I
36 mm
J
mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model