Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Berger Tools
Description
SCF 250 - ISO 11901 Standard
Bill of material
SCF250-125
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diameter
35.7 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
FIS
Fixing
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm3
S
Surface
1.77 mm
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models