Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SCFW
Bill of material
SFS SCFW-S-D12K-A12-5X42 self drilling fastener to fix non metallic cladding panels to timber batten fastener: austenitic stainless steel A2 / AISI 304
CNSORDERNO
Description
SCFW-S-D12K-A12-5X42
TYP
Type
SCFW
KOPF
Head shape
D12
TEXT1
Text Line 1 (Product)
self drilling fastener to fix non metallic cladding panels to timber batten
TEXT2
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
TEXT3
Text Line 3 (Product)
-
TEXT4
Text Line 4 (Product)
washer: aluminium with vulcanised EPDM
MAT
Material
A2
D
Diameter
12 mm
L
Lenght
42 mm
D2
Diameter
5
DW
Washer diameter
12
KL
Clamping range
8mm
GW
Mass
6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models