Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
SCG 2 - Splitting Entry System IP55
Bill of material
105929 SCG 2
ARTNR
Art.No.
105929
DES
Description
SCG 2 (3-35)
OC
Cutout
SCG2
IP
IP Protection
IP55
MAT
Material of the Membrane
TPE
T
Material temperature range
-40 to +100 °C
SR
Properties
RoHS
NE
N. of cable lead-throughs
2
SPL
Suited for cables with connector
Yes
DIAMIN
Cable diameter (min.)
3 mm
DIAMAX
Cable diameter (max.)
35 mm
IR1
Cable installation range 1 (Ø)
2 x 3 - 35 mm
MT
Mounting type
Screw
NH
Number of screw holes
4
DH
Screw holes diameter (Ø)
5.5
B
Width
136 mm
L
Length
60 mm
H
Height
40 mm
W
Weight
264 g
WP
Packaging unit weight
13.6 kg
PK
Packing
Bulk packed
PA
Packaging Unit
50
MOQ
Delivery Unit
50
DT
Delivery time
from stock
CN
Customs Tariff Number
39269097
SM
Flame class of material
UL94-V0, self-extinguishing
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models