Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CKD
Description
SCG-G with switch
Bill of material
SCG-G-00-50B-25-T0H-R
TYPE
Model No.
SCG-G
MS
Mounting
BORE
Bore size
mm
PTT
Port thread
CUS
Cushion
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SWM
Switch model No.
LWD
Lead wire direction
LWT
Lead wire
LWL
Lead wire length
SWO
Switch option
SWP
Switch quantity
OPTPRM
option piston rod material
OPTCOPPTFE
Option: Copper and PTFE free
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
DA
Port thread
DB
16 mm
DC
5 mm
EE
Port thread
F
mm
G
mm
J
mm
K
mm
KK
Port thread
LL
mm
M
mm
MM
mm
MN
mm
MO
mm
N
4 mm
Q
mm
R
mm
SD
mm
T
mm
V
mm
WF
mm
X
mm
BB
mm
BD
mm
L1
- mm
O
mm
P
mm
RD
mm
HD
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LG
- mm
LH
- mm
LR
- mm
LS
- mm
LT
- mm
FA
- mm
FC
- mm
FD
- mm
FF
- mm
FG
- mm
FJ
- mm
MT
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm
CA
- mm
CD
- mm
CE
- mm
CF
- mm
CI
- mm
CJ
- mm
CQ
- mm
CV
- mm
CW
- mm
AQ
- mm
TC
- mm
TD
- mm
TE
- mm
TJ
- mm
TF
- mm
TG
- mm
TK
- mm
TM
- mm
TN
- mm
TY
- mm
TZ
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models