Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
CKD
Description
SCG-M with switch
Bill of material
SCG-M-00-40B-25-T0H-R
TYPE
Model No.
SCG-M
BORE
Bore size
mm
MS
Mounting
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
PTT
Port thread
CUS
Cushion
SWM
Switch model No.
LWD
Lead wire direction
LWT
Lead wire
LWL
Lead wire length
SWO
Switch option
SWP
Switch quantity
OPTBLWS
Option bellows
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
DA
Thread
DB
16 mm
DC
5 mm
EE
Thread
F
mm
G
mm
J
mm
K
mm
KK
Thread
LLPLUS
LL+STROKE
mm
LL
mm
M
mm
MM
mm
MN
mm
MO
mm
N
4 mm
Q
mm
R
mm
SD
mm
T
mm
V
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
BB
- mm
BD
- mm
L1
- mm
GC
mm
GD
1 mm
O
mm
P
mm
RD
mm
HD
- mm
LAPLUS
LA+STROKE
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LGPLUS
LG+STROKE
- mm
LG
- mm
LH
- mm
LR
- mm
LS
- mm
LT
- mm
FAPLUS
FA+STROKE
- mm
FA
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
MT
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CD
- mm
CE
- mm
CF
- mm
CI
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CQ
- mm
CV
- mm
CW
- mm
AQPLUS
- mm
AQ
- mm
TC
- mm
TD
- mm
TE
- mm
TJPLUS
TJ+STROKE
- mm
TJ
- mm
TF
- mm
TGPLUS
TG+STROKE
- mm
TG
- mm
TK
- mm
TM
- mm
TN
- mm
TY
- mm
TZ
- mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели