目錄: Carl Hirschmann
Created: 19.06.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Carl Hirschmann
SCHP12
Carl Hirschmann
Spherical bearings
SCP-SC
Maintenance-free
Powered by
CAD模型選擇
{hirschmann/spherical_bearings/scp_sc/maintenance_free/schp_asmtab.prj},{NB=SCHP12(0)},{TYPE=12},{SERIES=SCHP},{MATERIAL1=1.4305 (stainless steel)},{MATERIAL2=1.4034 (hardened stainless steel)},{D=12},{DD=26},{B=16.0},{C=12.00},{D1=15.4},{K=22.225},{ALPHA=0},{MAXALPHA=13},{WEIGHT=55},{DIAMETER=24.5},{FASE=0.30},{ALPHAALG=13.000},{FASE2=0.50},{R=1.50},{PPATH=parts/schp/schp_asmtpl.prj},{SLR=79},{OM=0.5 - 0.66}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Carl Hirschmann
Description
SCHP - Metric
Bill of material
SCHP12
TYPE
Series SCHP
12
12
MATERIAL1
Outer part material
1.4305 (stainless steel)
MATERIAL2
Inner part material
1.4034 (hardened stainless steel)
D
d H7
12
12
mm
DD
D1 h6
26
26
mm
B
B 0/-0.12
16.0
16.0
mm
C
C 0/-0.2
12.00
12.00
mm
D1
d1
15.4
15.4
mm
K
Ball Ø
22.225
22.225
mm
ALPHA
Angle of misalignment
°
MAXALPHA
max. Angle of misalignment
13
13
°
WEIGHT
Weight
55
55
g
SLR
Static load Co
79
79
kN
OM
Tilting moment
0.5 - 0.66
0.5 - 0.66
Nm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求