Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Carl Hirschmann
Description
SCHP..V - Metric
Bill of material
SCHP12V
TYPE
Series SCHPV
MATERIAL1
Outer part material
1.4305 (stainless steel)
MATERIAL2
Inner part material
1.4034 (hardened stainless steel)
D
d H7
mm
DD
D1 h6
mm
B
B 0/-0.12
mm
C
C 0/-0.2
mm
D1
d1
mm
K
Ball Ø
mm
ALPHA
Angle of misalignment
°
MAXALPHA
max.Angle of misalignment
°
WEIGHT
Weight
g
VNUT
V groove angle
60 °
X
1.1 mm
DV
dv
mm
SLR
Static load Co
kN
OM
Tilting moment
Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models