Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Sita
Description
Screw-on flange Extension unit 197 mm - SitaDSS Ravana
Bill of material
SitaDSS Ravana Screw-on flange Extension unit 282599
PREVIEW
Preview
ARTNR
Article number
282599
LOGLEVEL
LOG Level
DESC
Description main article
SitaDSS Ravana Extension unit, Screw-on flange
ANS
Connection
Screw-on flange
K
Compatibility
SitaDSS Ravana
MAT
Material
Rust-proof stainless steel
WN
Material number
1.4301
F
Color
Silver
OF
Surface
Smooth
TBMIN
Temperature resistance, min.
-20 °C
UWMIN
Bridging of thermal insulation min.
50 mm
UWMAX
Bridging of thermal insulation max.
160 mm
INFO
Product Datasheet
Link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型