Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SCHSP - Loss-prevention Stainless Steel Chains
Bill of material
SCHSP-100
PN
Part Number
SCHSP-100
MAT
Material
304 Stainless Steel
L
L 50mm Increment
mm
Enter value for L
L 50mm Increment
mm
cm
inch
ft
P
5.5 mm
A
2.5 mm
DD
d
1.6 mm
BRWL
Body Reference Working Load
9 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models