Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Mader
Beschreibung
SE-K-9 - Schwenkeinheit
Stückliste
MADER Pivoting unit SE-K-9-32-H
TYP
Typ
SE-K-9-32-H
ARTNR
Artikel-Nr.
216334
ROT
Drehwinkel
°
A
90 mm
B
176 mm
C
82.5 mm
D
111 mm
E
±0.02
72 mm
F
20 mm
G
13.5 mm
H
95 mm
I
Thread
M8
J
2.1 mm
K
Thread
M10
L
15 mm
M
27 mm
N
k
Ø13H7 mm
O
Thread
R1/8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models