Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
Misumi
Description
SCJKJM, PSCJKJM, SSCJKJM - Set Collars - Compact Type with Clamp Levers - (For Space Saving) - Side Mount Type - Miniature Type
Bill of material
SCJKJM15-M
PN
Part No.
MATSC
Material of Set Collar
STSC
Surface Treatment of Set Collar
MATCL
Material of Clamp Lever
Zinc Die Casting
STCL
Surface Treatment of Clamp Lever
Electrostatic Coating
MATLT
Material of Lever Thread
12L13 Steel
STLT
Surface Treatment of Lever Thread
Black Chromate
D
mm
COLOR
Lever Color Selection
LEVER
Lever
B
12 mm
D1
mm
D1TOL
D1 Tolerance
M
5 mm
M1
DD
d
5.5 mm
P2
mm
Y2
mm
R
5.5 mm
W
1.5 mm
X
mm
Y
mm
Z
(Z)
mm
C
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir