Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SCJKL, PSCJKL, SSCJKL - Set Collars - With Clamp Lever - Side Mount Type - Standard Levers
Bill of material
SCJKL15-M
PN
Part No.
MATS
Material of Set Collars
STS
Surface Treatment of Set Collars
COLOR
Lever Color
MATC
Material of Clamp Lever
Zinc Diecasting
STC
Surface Treatment of Clamp Lever
Electrostatic Coating
MATL
Material of Lever Thread
12L14 Steel
STL
Surface Treatment of Lever Thread
Black Chromate
UL
Use Lever
D
mm
B
18 mm
D1
mm
M
M Coarse Thread
M6
M1
DD
d
6.6 mm
P2
mm
Y2
mm
R
7.5 mm
W
1.5 mm
X
mm
Y
mm
Z
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models