Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
CKD
Description
SCM-O with switch
Bill of material
SCM-O-00-40D-25-T0H-R
TYPE
Model No.
SCM-O
MS
Mounting
BORE
Bore size
mm
PTT
Port thread
CUS
Cushion
D: With two-sided rubber cushion
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SWM
Switch model No.
LWD
Lead wire direction
LWT
Lead wire type
LWL
Lead wire length
SWO
Switch option
SWP
Switch quantity
SIM
Switch mounting
OPTBLWS
Option bellows
OPTRAIL
Optional switch rail
OPTPRM
Optional piston rod material
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CD
- mm
CE
- mm
CF
- mm
CG
- mm
CH
- mm
CI
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CKPLUS
CK+STROKE
- mm
CK
- mm
CM
- mm
CN
- mm
CO
- mm
CP
- mm
CR
- mm
CQ
- mm
CS
- mm
CT
- mm
CV
- mm
CW
- mm
CX
- mm
CY
- mm
CZ
- mm
D
mm
DA
EE
FAPLUS
FA+STROKE
- mm
FA
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FT
- mm
GH
mm
GR
mm
J
mm
KK
LAPLUS
LA+STROKE
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LE
- mm
LF
- mm
LH
- mm
LLPLUS
LL+STROKE
mm
LL
mm
LR
- mm
LS
- mm
LT
- mm
LXPLUS
LX+STROKE
- mm
LX
- mm
M
- mm
MA
mm
MB
mm
MC
mm
MD
MM
mm
MN
mm
MO
mm
N
mm
Q
- mm
QA
mm
QB
mm
SD
mm
T
mm
TAPLUS
TA+STROKE
- mm
TA
- mm
TF
- mm
TGPLUS
TG+STROKE
- mm
TG
- mm
TJPLUS
TJ+STROKE
- mm
TJ
- mm
TK
- mm
TL
- mm
TM
- mm
TN
- mm
TT
- mm
W
- mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
XF
mm
BB
b
- mm
BD
d
- mm
S
- mm
LPLUS
- mm
L
- mm
P
mm
GA
18 mm
GB
mm
HD
mm
RD
mm
GD
mm
GC
mm
P1
- mm
P2
- mm
P3
- mm
PT
- °
FA1
FA
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    No switch SCM-O
    CKD
    SCM-B2 - Clevis bracket (B2)
    CKD
    SCM-Y - Rod clevis
    SMC Corporation
    AS_2_1F - Elbow Type
    CKD
    SCM with switch
    CKD
    SCM-U with switch
    CKD
    SCM-I - Rod eye
    CKD
    SSD2-L with switch
    SMC Corporation
    JMHZ2 - Parellel Style Air Gripper/Compact Type
    CKD
    SLW-6S/8S
    SMC Corporation
    ASD_30FM - Dual Speed Controller Universal Type
    CKD
    SLW-H
    SMC Corporation
    JA STANDARD - Floating Joint: Standard Type
    CKD
    Without switch SCM-P40
Previews
3D
Dimension
2D
Download CAD models