Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CKD
Description
SCM-W with switch
Bill of material
SCM-W-00-32-D25-T0H-R-D24-T0H-R
TYPE
Model No.
SCM-W
MS
Mounting
BORE
Bore size
mm
PTT1
Port thread cylinder 1
CUS
Cushion
D: With two-sided rubber cushion
STROKE1
Total stroke S1
mm
Enter value for STROKE1
Total stroke S1
mm
cm
inch
ft
SWM1
Switch model No.: Cylinder 1
LWD1
Lead wire direction, cylinder 1
LWT1
Lead wire type
LWL1
Lead wire length, cylinder 1
SWO1
Switch option
SWP1
Switch quantity Cylinder 1
PTT2
Port thread cylinder 2
STROKE2
First step stroke S2
mm
Enter value for STROKE2
First step stroke S2
mm
cm
inch
ft
SWM2
Switch model No.: Cylinder 2
LWD2
Lead wire direction, cylinder 2
LWT2
Lead wire type
LWL2
Lead wire length, cylinder 2
SWO2
Switch option
SWP2
Switch quantity Cylinder 2
SIM
Switch mounting
OPTBLWS
Option bellows
OPTRAIL
Optional switch rail
OPTPRM
Optional piston rod material
OPTCOPPTFE
Option: Copper and PTFE free
ACC1
Accessory
ACC2
Accessory
POS1
First step position stroke
mm
Enter value for POS1
First step position stroke
mm
cm
inch
ft
POS2
Total stroke position
mm
Enter value for POS2
Total stroke position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
DA
EE
GH
mm
GR
mm
J
mm
KK
LLPLUS
LL+STROKE1+STROKE2
mm
LL
mm
MA
mm
MB
mm
MC
mm
MD
MM
mm
MN
mm
MO
mm
N
2 mm
QA
mm
QB
mm
QC
mm
QD
mm
QEPLUS
QE+STROKE1
mm
QE
mm
SD
mm
T
mm
WF
mm
XPLUS
X+STROKE1+STROKE2
mm
X
mm
XF
mm
BB
b
- mm
BD
d
- mm
S
- mm
LPLUS
- mm
L
- mm
P
mm
GA
18 mm
GB
mm
FA
- mm
HD1
mm
RD1
mm
HD2
mm
RD2
mm
GC
- mm
GD
- mm
P1
- mm
P2
- mm
P3
- mm
PT
- °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    SCM-B2 - Clevis bracket (B2)
    CKD
    No switch SCM-W
    CKD
    SCM-Y - Rod clevis
    CKD
    SCA2-W with switch
    CKD
    FJ
    CKD
    DSC
    CKD
    RV3 S/D A
    CKD
    SCPD3-L with switch
    Misumi
    URLH, URLM, URLL - Urethane Pushers -Tapped - Flat
    CKD
    SCM with switch
    CKD
    With switch LSH
    CKD
    4KA3 Single valve
    Misumi
    PSHDH, PSHDS, PSHDMC - Large Diameter Pushers - Female Thread Type - Set Product Flat
    CKD
    SCM-B with switch
Previews
3D
Dimension
2D
Download CAD models