Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
CKD
Description
SCPD3-ML with switch
Bill of material
SCPD3-ML-00-10-15--(0)
TYPE
Model No.
SCPD3-ML
BORE
Bore size
mm
MA
Mounting
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
HEPD
Head side port direction
SWM
Switch model No.
SLD
Lead wire direction
LWL
Lead wire length
SWQ
Switch quantity
ACC1
Accessory
ACC2
Accessory
INFOTEXT
Product information
Product information
B
mm
HA
mm
G
mm
J
9 mm
KA
mm
KB
mm
KK
LLPLUS
LL+STROKE
61 mm
LL
46 mm
MB
MM
mm
MT
mm
QA
mm
QB
4.5 mm
T
mm
UA
mm
UB
mm
XPLUS
X+STROKE
89 mm
X
74 mm
RD
0.0 mm
HD
0.0 mm
P
mm
LD
- mm
LH
- mm
LB
- mm
LT
- mm
LC
- mm
LK
- mm
LR
- mm
LS
- mm
LF
- mm
FH
- mm
FD
- mm
FT
- mm
FL
- mm
FM
- mm
FF
- mm
CV
- mm
CW
- mm
CD
- mm
CB
- mm
CC
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)