Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
SCPG2-L-*C with switch
Bill of material
SCPG2-L-00-10C-15-T0H-R
TYPE
Model No.
SCPG2-L-*C
BORE
Bore size
mm
MA
Mounting
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
HEPD
Head side port direction
SWM
Switch model No.
SLD
Lead wire direction
SWP
Switch quantity
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
B
mm
G
mm
HA
mm
J
9 mm
KA
mm
KB
mm
KK
mm
LL
46 mm
LLPLUS
LL+STROKE
61 mm
MB
mm
MD
mm
MM
mm
QA
mm
QB
4.5 mm
T
mm
UA
mm
UB
mm
X
74 mm
XPLUS
X+STROKE
89 mm
RD
mm
HD
mm
P
mm
CA
- mm
CAPLUS
CA+STROKE
- mm
CB
- mm
CC
- mm
CD
- mm
CJ
- mm
CJPLUS
CJ+STROKE
- mm
CV
- mm
CW
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models