Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
BRUGG Pipes
Description
Screw connection external thread - Heating
Bill of material
1062796
SC
System classification
Heating
PT
Type of pipe
Fitting
SU
Sales unit
Piece
SO
Range
Screw fitting with external thread
ARTNR
Article number
LOD
LOD-Level
PEX
ØPEX
mm
DN
mm
AM1
Outer diameter d1
mm
AM3
Outer diameter d2
Inch
W
Weight
kg/Pcs
ET
Operating temperature
95 °C
ED
Operational pressure
6 (16 at 20°) bar
BESC
Description
MAT
Material properties
Brass
LX
Length
mm
B
Wide
mm
T
Height
mm
VOL
Volume
l/m
N
Norms
ISO 15875-5
URL
https://www.bruggpipes.com/en/calpex-connectors/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models