Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FATH
Description
Screw Connector I, Single Side
Bill of material
092140
PARTNR
Part
PROFIL
D
8.5 mm
H
10.2 mm
N
8
AXB
25.5 x 17.0 mm
WEIGHT
Weight
g
CTN
Customs Tariff Number
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models