Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
Screw Conveyor Drive Shaft 1 1/2_M - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
901072
PN
Part Number
SD
Screw Diameter
6,9
MAT
Material
Steel
A
Drive Shaft Diameter
38.10 mm
B
229.000 mm
C
54.000 mm
D
76.000 mm
E
Hole Diameter
13.49 mm
V
Inch
W
Weight
lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models